Roll Ups
Executive rollup in a black carrying pouch. One of the best rollup systems on the market. Base made of annodized aluminum. Print can easily be changed.
Stand Size: 37.5" W x 9.5" D x 3" H
Shipping Dimensions: 41" H x 13" W x 5" D
Shipping Weight: 17 lbs
Artwork Size: 36"W 80"h - 6" bleed at the bottom
*PLEASE NOTE, ORDERS RELATING TO THE PARTNER PROGRAM ARE SUBJECT TO FLIR APPROVAL
$0.00